Antenna - RAD-ISM-2459-ANT-FOOD-6-0-N
2702898

Omnidirectional antenna with protection against vandalism, 2.4 GHz/5 GHz, gain: 6 dBi/8 dBi, polarization: linear, opening angle: h 360°, degree of protection: IP68, resistant to cleaning agents, connection: N (female), for control cabinet mounting


Product Details




Product type Antenna
Gain 6 dBi (2.4 GHz, when mounted on metal surface)
8 dBi (5.6 GHz, when mounted on metal surface)
Horizontal beamwidth 360 °
Polarization Linear vertical

Frequency range 2.4 GHz
5.15 GHz ... 5.83 GHz
Impedance 50 Ω

Connection technology
Connection method N (female)

Height 51 mm
Diameter 92 mm

Housing material Aluminum, HRA 150

Connecting cable No

Ambient conditions
Degree of protection IP68
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Wind velocity 160 km/h (Has a force of 10 N)

Mounting type Control cabinet
Assembly instructions Protection class: IP68, only when mounted on a level surface
Accessories required

Item number 2702898
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNN
Product Key DNN2Z1
Catalog Page Page 388 (C-6-2019)
GTIN 4055626378992
Weight per Piece (including packing) 233.85 g
Weight per Piece (excluding packing) 232.5 g
Customs tariff number 85177100
Country of origin PL


ECLASS

ECLASS-10.0.1 19070105
ECLASS-9.0 19070105
ECLASS-11.0 19070105

ETIM

ETIM 8.0 EC001698

UNSPSC

UNSPSC 21.0 43223100

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Resistant to cleaning agents
Impact-resistant housing
For medium distances
For freely mobile applications
For multipoint or mesh connections