Antenna - ANT-OMNI-2459-02
2701408

Omnidirectional antenna, 2.4 GHz/5 GHz, gain: 2.5 dBi/5 dBi, polarization: linear, opening angle: h/v 360°/30°/16°, degree of protection: IP68, connection: N (male), corresponding connecting cable for control cabinet feed-through (Item No. 2701402)

This product needs further products for operation. Mandatory Accessories

Product Details




Product type Antenna
Gain 2.5 dBi (2.4 GHz)
5 dBi (5 GHz)
Vertical beamwidth 30 ° (at 2.4 GHz)
16 ° (at 5 GHz)
Horizontal beamwidth 360 ° (at 2.4 GHz)
360 ° (at 5 GHz)
Polarization Linear vertical

Frequency range 2.4 GHz ... 2.5 GHz
5.15 GHz ... 5.83 GHz
Impedance 50 Ω

Connection technology
Connection method N (male)

Length 180 mm
Diameter 23 mm

Material ABS-PC (Antenna housing)

Connecting cable No

Ambient conditions
Degree of protection IP68
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Mounting type Control cabinet
Assembly instructions Accessories required

Item number 2701408
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNN
Product Key DNN2Z1
Catalog Page Page 388 (C-6-2019)
GTIN 4046356746731
Weight per Piece (including packing) 58.5 g
Weight per Piece (excluding packing) 58.5 g
Customs tariff number 85177100
Country of origin TW


ECLASS

ECLASS-9.0 19070105
ECLASS-10.0.1 19070105
ECLASS-11.0 19070105

ETIM

ETIM 8.0 EC001698

UNSPSC

UNSPSC 21.0 43223100

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

For freely mobile applications
For multipoint or mesh connections