Acoustic element - PSD-S AE SM2-7 105DB/1
2702998

Siren element, 24 V AC/DC, max. 105 db(A), continuous tone and alternating continuous tone


Product Details


This audible signal element is designed as a component of a modular signal tower. According to your requirements, a signal tower may comprise any combination of up to five signal elements. You may use up to five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower. Mounting elements for base or tube mounting can be used to mount the signal tower. Please note that PSD-S 50 signal towers (50 mm diameter) are not mechanically compatible with PSD-S signal towers (70 mm diameter).



Product type Acoustic element

Maximum power dissipation for nominal condition 0.96 W
Input voltage 24 V AC/DC ±10 %
Nominal input voltage range 21.6 V AC/DC ... 26.4 V AC/DC
Maximum inrush current max. 100 mA
Current consumption 40 mA
Operating time 100 %
Service life electrical min. 5,000 h
Type of acoustic signal Continuous tone
Alternating continuous tone
Tone frequency approx. 3 kHz
Volume max. 105 dB

Dimensional drawing
Height 54 mm
Diameter 70 mm

Color black
Material Polycarbonate PC

Ambient conditions
Degree of protection IP65, when installed
Ambient temperature (operation) -30 °C ... 50 °C

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Mounting position any

Item number 2702998
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRL
Product Key DRL113
Catalog Page Page 518 (C-6-2019)
GTIN 4055626492070
Weight per Piece (including packing) 87 g
Weight per Piece (excluding packing) 87 g
Customs tariff number 85318070
Country of origin DE


ECLASS

ECLASS-9.0 27371214
ECLASS-10.0.1 27371214
ECLASS-11.0 27371214

ETIM

ETIM 8.0 EC001026

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU *-DE.A*30.B.00237

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

cULus Listed



Your advantages

Multi-tone siren signaling depending on the situation
Two tone functions can be selected via DIP switches
Adjustable volume
Min. volume of 95 dB(A)