A technician testing the photovoltaics connection technology

Connection technology for PV ground-mounted systems Safe connection

From the photovoltaic panel and the string combiner box to the inverter: Phoenix Contact provides numerous cabling solutions that are perfectly tailored to the requirements of ground-mounted photovoltaic systems.

These were designed with durability and quick and easy installation in mind. The DC connectors that can be assembled in the field can be mounted in just a few seconds without special tools. The tailored, high-quality components contribute to a sustainable, high system availability, even under extreme weather conditions.

Your advantages:
✓ Easy mounting with tool-free fast connection technology
✓ High degree of protection against impermissible cross connections thanks to the unique pin connector pattern
✓ UV, temperature, and weather-resistant design
✓ High degree of flexibility with the comprehensive product portfolio for cable cross sections from 2.5 mm² to 16 mm²

Your advantages

  • Easy mounting with tool-free fast connection technology
  • High degree of flexibility with the comprehensive product portfolio for cable cross sections from 2.5 mm² to 16 mm²
  • High degree of protection against impermissible cross connections with the unique pin connector pattern
  • UV, temperature, and weather-resistant design

SUNCLIX connectors for photovoltaic systems

Connectors for photovoltaics
DC distributor on a photovoltaic system
Device connections in a solar park
Connectors for photovoltaics

Cable photovoltaic systems easily and reliably with SUNCLIX connectors. The new versions with crimp connection are ideal for automated production processes.

Thanks to international approvals, SUNCLIX connectors meet current and future requirements.

DC distributor on a photovoltaic system

DC distributors for photovoltaic systems provide greater flexibility when it comes to your device cabling.

The weatherproof DC distributors route adjacent strings to the inverter with just one string cable. This saves both time and money during installation.

Device connections in a solar park

Phoenix Contact offers connectors and housing feed-throughs for the reliable transmission of signals, data, and power.

All components are made from high-quality, rugged materials. They have undergone intensive laboratory testing and ensure a permanently stable connection of your devices.

Seamless connection technology from the photovoltaic panel through to feed-in

Connectors and cables facilitate fixed or flexible installation and are suitable for a temperature range of -40°C to +85°C.

Topology of the connection technology in solar parks – from the PV panel to feed-in

Consistent connection technology from the PV panel right through to feed-in