In record time via technology shift

The wire-to-board connectors for cable assemblies simplify and accelerate wiring in the field and in the factory. Choose between the Push-in and crimp connection. Because every move has to be right.
Wire-to-board connectors optimized for cable assemblies

Wire-to-board connectors optimized for cable assemblies

CONNEXIS wire-to-board connectors optimized for cable assemblies are now also available with Push-in connection in addition to the crimp connection. The range includes connectors and headers with horizontal or vertical connection direction and also panel feed-throughs. The crimp contacts are available for AWG 28...14 conductors. With pitches of 2.5 mm, 3.81 mm, and 5.08 mm, the D21, D31, and D32 connectors are suitable for numerous signal and low-voltage supplies.

Main features of wire-to-board connectors

D21 series wire-to-board connectors with crimp connection
D31 series wire-to-board connectors with crimp connection
  DD31PS series wire-to-board connectors with Push-in connection
D32 series wire-to-board connectors with crimp connection
D21 series wire-to-board connectors with crimp connection

Featuring various designs and versions, the D21 series is suitable for a wide range of applications, such as flying leads and panel feed-throughs. The wire-to-board connectors are available in a double-row version with 6 to 20 positions with a pitch of 2.50 mm.

To the product list
D31 series wire-to-board connectors with crimp connection

With its various designs and versions, the D31 series is suitable for a wide range of applications, such as flying leads and panel feed-throughs. The wire-to-board connectors are available in single-row or double-row versions with 2 to 20 positions for crimp connection technology.

To the product list
  DD31PS series wire-to-board connectors with Push-in connection

With its various designs and versions, the DD31PS series is suitable for numerous applications, such as flying leads and panel feed-throughs. The wire-to-board connectors with Push-in connection are available as double-row versions with 4 to 20 positions with a pitch of 3.81 mm.

To the product list
D32 series wire-to-board connectors with crimp connection

Featuring various designs and versions, the D32 series is suitable for a wide range of applications, such as flying leads and panel feed-throughs. The wire-to-board connectors are available in single-row or double-row versions with 2 to 20 positions with a pitch of 5.08 mm.

To the product list
Consult now
Explore our wire-to-board connectors

Would you like to familiarize yourself with wire-to-board connectors from the CONNEXIS range? Our experts are on hand to provide you with tailored advice aimed at finding the ideal solution for your application. Discover the advantages of innovative connection technology from Phoenix Contact.

Contact Us
wire-to-board connectors

Your advantages

  • Quick and safe assembly with custom number, letter, and symbol printing
  • Error-free connection with versions with permanently integrated mechanical coding
  • Design-in support during device development with M-CAD/E-CAD data and a free sample service
  • Tool-free, time-saving Push-in connection
  • Easy, time-saving production with preassembled connectors
CONNEXIS wire-to-board connectors for assemblies in a robotics application

Test the wire-to-board connectors from the CONNEXIS portfolio

The wire-to-board connectors, optimized for cable assemblies, are particularly suitable for applications in robotics, elevator technology, and battery management. Order your free personal sample delivered to your workplace and see for yourself.