Unmanaged Switches with IP67 degree of protection – compact and robust for field installation

Unmanaged Switches with IP67 degree of protection

The 1000 series Unmanaged Switches feature compact designs with gigabit-range transmission speeds and flexible installation options. The new 1608 and 1708 versions feature IP65/IP66/IP67 degrees of protection and robust M12 push-pull connection technology.

Your advantages

  • Flexible connection technology, suitable for classic M12 screw connection and innovative M12 push-pull technology
  • Practically unlimited mounting options with the narrow 60 mm design
  • Robust metal housing
  • PROFINET Conformance Class A for real-time data exchange

Main features

  • IP65/IP66/IP67 degree of protection
  • Temperature range: -40°C ... +70°C
  • Supply voltage: 12 V DC … 57 V DC
  • M12 connection technology
  • View product list