Unmanaged Power over Ethernet Switches – transmit data and power at the same time
Our PoE switches allow you to supply end devices with power and data at the same time via just one cable. Thanks to additional electrical isolation, the new versions also allow you to safely transmit power and signals via a single cable, even in larger applications.
Your advantages
- Additional isolation for greater safety in SELV and PELV installations
- Multicast filter for blocking PTCP delay traffic for reliable communication in PROFINET networks
- PROFINET Conformance Class A
- Transmission speed of 10/100/1000 Mbps on all RJ45 ports
- Wide input voltage range from 18 to 57 V DC for installation in 24 V and 48 V applications
Main features
- IP20 degree of protection
- Temperature range: -10°C ... +60°C
- Reverse polarity protection
- Jumbo frames supported
- Auto Crossing (MDI/MDI-X) and auto negotiation