Touch panels with Visu+ – the next generation of HMI devices

Touch panels with Visu+

The TP 6000 product family is a flexible platform for HMI applications with various display sizes. All panels have Visu+ Runtime pre-installed. Existing Visu+ projects can be used directly on the TP 6000 panels without any changes.

Your advantages

  • Robust industrial grade glass front
  • Visu+ Runtime available in all devices
  • Native communication drivers for direct communication with most PLC and device manufacturer products on the industrial market
  • Powerful quad-core processor for rapid response and refresh times
  • Remote data access via Visu+ Mobile and HTML5 web client

Main features

  • ARM® Cortex® A9 1.2 GHz quad-core CPU
  • Windows Embedded Compact 7
  • PCAP multi-touch