Surge protection for charging stations – safe charging without interruptions

Surge protection for charging stations – safe charging without interruptions

The CHARX protect surge protective devices have been designed especially for use in charging stations and home chargers. They protect the feed-in supply and the connected electric vehicle against dangerous overvoltages caused by lightning strikes and grid switching operations.

Your advantages

  • Uninterrupted continuation of the charging process with a protected power supply
  • Additional protection for the connected electric vehicle
  • High system availability with high-performance protective circuit
  • Easy insulation measurement and simple replacement during servicing with uniform pluggable protective devices
  • No mismatching of plugs with mechanical coding

Main features

  • Total discharge current: 50 kA (10/350 µs)
  • Low voltage protection level: ≤1.2 kV
  • Visual mechanical status indicator
  • Remote signaling via floating changeover contact
  • Pluggable protective modules
  • Plugs can be tested with CHECKMASTER 2