SUNCLIX connectors with crimp connection – efficient cabling of photovoltaic panels
Cable photovoltaic panels easily and reliably using SUNCLIX connectors with crimp connection. The new versions are ideal for (semi-)automated processing. Silver-plated contacts ensure lower contact resistance values during long-term use.
Your advantages
- Crimp connection technology for automated assembly processes
- Silver-plated contacts for connection technology with long-term stability
- International approvals in accordance with IEC and UL enable worldwide use
- Unique SUNCLIX pin connector pattern
- Global availability
Main features
- Nominal voltage: 1,500 V (TÜV/UL)
- Nominal currents up to 40 A (TÜV) / 50 A (UL)
- Conductor cross-sections: 2.5 to 6 mm² (AWG 14–10)
- Temperature range: -40°C ... +85°C
- Approvals in accordance with IEC 62852 and UL 6703
- Protection class II
- Degree of protection: IP66, IP68 (24 h/2 m)