Shielded M12 distributor boxes – reliable signal transmission
Distributor boxes conveniently bundle several cables into one master cable for connection to the controller. The 360° shielded sensor/actuator boxes also allow you to transmit signals reliably in EMC-critical applications.
Your advantages
- Reliable signal transmission in environments subject to electromagnetic interference with reliable 360° shielding
- Robust thanks to molded housing and high degree of protection
- Flexible, distributed bundling of signals in one master cable
- Save space: Distributor box with double occupancy for two sensors in one slot
Main features
- Connection method: M12 female
- Coding: A-standard
- Number of positions: 5
- Slot occupancy: double
- Degree of protection: IP65, IP67