Safety switches – safe emergency switch-off/emergency stop
The TÜV-certified emergency stop switches from Phoenix Contact immediately switch your machines over to a safe state in the event of an emergency. Our emergency switch-off switches can be installed on the operating panel of your system or directly at the place of use – even if the local conditions are extreme.
Your advantages
- Increased occupational safety with illuminated active/inactive status indicator
- Rapid on-site diagnostics with color-coded switching position indicator
- Protection against installation errors thanks to the self-monitoring emergency stop contact module
- Modular system allows efficient solutions for individual applications
Main features
- Suitable for applications in accordance with DIN ISO 13850 and EN 60204
- Direct opening action and foolproof in accordance with IEC 60947-5-1 and IEC 60947-5-5
- Twist release in accordance with DIN EN 60947‑5‑5
- Protection against dust and splash water in accordance with IP65/IP67/IP69K
- M12 connection optional