Safe I/Os – network-independent safety solutions

Safe I/Os

Axioline Smart Elements are compact, plug-in I/O modules for your individual automation projects. Our safe I/O modules with integrated SafetyBridge Technology allow the easy and network-independent realization of decentral safety solutions up to PL e and SIL 3.

Your advantages

  • Realize cost-effective safety solutions without additional safety controllers with SafetyBridge Technology
  • Maximum system availability with real-time access to safety-relevant status and diagnostic information
  • Easy configuration using the SAFECONF software
  • Safe data transmission via wireless systems and to the cloud

Main features

  • Up to SIL 3 in accordance with EN 61508
  • Up to SILCL 3 in accordance with EN 62061
  • Up to Cat. 4/PL e in accordance with EN ISO 13849-1
  • 8 safe inputs with 1-channel assignment
  • 4 safe inputs with 2-channel assignment
  • 4 safe outputs with 1-channel assignment
  • 2 safe outputs with 2-channel assignment