Y-distributor - SAC-8PY-F/M4P-FD SH 1424748

Y distributor, 8-position, shielded, Socket straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: D and Plug straight M12 SPEEDCON, coding: A, Connector, 360° shielded

Product Details




Shielded yes

Insertion/withdrawal cycles ≥ 100
Head 2
Type Plug, straight
Header 1
Type Socket, straight

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
Nominal voltage UN 30 V DC
Nominal current IN 2 A
Transmission medium Copper

Dimensional drawing
M12 Y distributor
Center distance 21 mm

Status display No
Status display present No

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Shielded yes
No. of cable outlets 2
Thread type M12

Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-101

Number of positions 8
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1424748
Packing unit 5 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4055626384719
Weight per Piece (including packing) 45.2 GRM
Weight per Piece (excluding packing) 45.2 GRM
Customs tariff number 85366990
Country of origin PL



Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission - 360° shielding in environments with electromagnetic interference