Resistance thermometer measuring transducer - MCR-PT100-U-DC
2810311

MCR temperature transducer, for Pt 100, 2-, 3-, 4-conductor technology; input: 0 ... 100°C, 0 ... 150°C, 0 ... 200°C, 0 ... 300°C, -50 ... +50°C, -50 ... 100°C, -50 ... 150°C, -50 ... 250°C, output signal: 0 ... 10 V, electrically isolated auxiliary power


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Product type Temperature transmitter
No. of channels 1

Alignment span ± 5 %
Alignment zero ± 5 %
No. of channels 1
Limit frequency (3 dB) 30 Hz
Test voltage power supply/signal 750 V AC (50 Hz, 60 s)
Step response (10-90%) 11 ms
Maximum temperature coefficient ≤ 0.02 %/K
Maximum transmission error ≤ 0.4 % (of final value)
Supply
Nominal supply voltage 24 V
Supply voltage range 20 V DC ... 30 V DC
Max. current consumption 35 mA

Signal
Input signal Temperature
Measurement
Configurable/programmable Yes
Sensor types (RTD) that can be used Pt 100 (IEC 60751/EN 60751)
Temperature measuring range 0 °C ... 300 °C (0 ... 100/150/200/300)
-50 °C ... 250 °C (-50 ... 50/100/150/250)
Sensor type: -50 °C ... 50 °C (fixed setting)
-50 °C ... 100 °C (fixed setting)
-50 °C ... 150 °C (fixed setting)
-50 °C ... 250 °C (fixed setting)
0 °C ... 100 °C (fixed setting)
0 °C ... 150 °C (fixed setting)
0 °C ... 200 °C (fixed setting)
0 °C ... 300 °C (fixed setting)
Sensor input current approx. 1 mA
Connection technology 2-, 3-, 4-conductor
Connection method Pluggable screw connection

Signal:
Output name Voltage output
Voltage output signal 0 V ... 10 V
Max. voltage output signal 15 V
Output voltage with wire break > 11 V
Load/output load voltage output ≥ 10 kΩ

Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 14

Dimensional drawing
Width 17.5 mm
Height 99 mm
Depth 114.5 mm

Housing material Polyamide PA non-reinforced

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 65 °C

CE
Certificate CE-compliant
UL, USA / Canada
Identification UL 508 Recognized

Mounting position any

Item number 2810311
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key CK1821
Catalog Page Page 138 (C-7-2013)
Weight per Piece (including packing) 138.4 g
Weight per Piece (excluding packing) 138.4 g
Customs tariff number 85437090
Country of origin DE


ECLASS

ECLASS-9.0 27210129
ECLASS-10.0.1 27210129
ECLASS-11.0 27210129

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

With electrically isolated supply voltage as an option
ZERO/SPAN adjustment
Temperature range can be set via DIP switches
Wire-break detection