SMD female connector - FP 1,27/ 80-FV 6,25 1714901

SMD female connector, Nominal current at 20 °C: 1.4 A, Test voltage: 500 V AC, number of positions: 80, pitch: 1.27 mm, color: black, contact surface: Gold, mounting: SMD soldering

Product Details




Mounting type
Processing notes
Process Reflow soldering
Specification
Moisture Sensitive Level MSL 1
Classification temperature Tc 260 °C

Thermal test | Test group C
Specification IEC 60512-5-2:2002-02
Tested number of positions 50
Electrical properties
Rated voltage (III/2)
Rated surge voltage (III/2)
Contact resistance 25 mΩ
Pollution degree 2
Air clearances and creepage distances |
Insulating material group IIIa
Comparative tracking index (IEC 60112:2003-01) CTI 175
Rated insulation voltage (III/3) 500 V
Rated insulation voltage (II/2) 10 V
Rated surge voltage (II/2) 0.8 kV
minimum clearance value - non-homogenous field (II/2) 0.4 mm
minimum creepage distance (II/2) 0.4 mm
Minimum value for clearance and creepage distance 0.4 mm

Rated voltage (II/2) 10 V
Rated surge voltage (II/2) 0.8 kV
Nominal voltage UN 500 V (AC)
Nominal current IN 1.4 A
Contact resistance ≤25 mΩ, (IEC 60512-2-1:2002-02)
Insulation resistance ≥ 10 GΩ, (IEC 60512-3-1:2002-02)
Contact resistance ≤25 mΩ, (IEC 60512-2-1:2002-02)
Insulation resistance ≥ 10 GΩ, (IEC 60512-3-1:2002-02)
Test voltage 500 V AC IEC 60512-4-1:2003
Nominal current IN 1.4 A IEC 60512-5-2:2002-02 (50-pos.)

Dimensional drawing
Type of packaging 72 mm wide tape
[W] tape width 72 mm
[W2] coil overall dimension 78.4 mm
[A] coil diameter 330 mm
Outer packaging type Transparent-Bag
ESD level (D) electrostatically conductive
Specification DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07

Dimensional drawing
Width 55.89 mm
Height 6.95 mm
Installed height 6.25 mm
Length 7.2 mm
Pitch 1.27 mm
Coplanarity ≤ 0.1 mm
PCB design
Pad geometry 0.8 x 1.1 mm
Pin spacing 1.27 mm
Application
Contact cover 0.9 mm
Medium offset ± 0.7 mm in longitudinal and transverse direction
Stack height 8 mm Tolerance: +1,5 mm (in combination with Range of articles:FP 1,27/...-MV 1,75)
Stack height 9.5 mm Tolerance: +1,5 mm (in combination with Range of articles:FP 1,27/...-MV 3,25)
Overlap length 1.5 mm
Angular tolerance ± 4 ° in longitudinal direction
Angular tolerance ± 2 ° in transverse direction

Durability test
Specification IEC 60512-9-1:2010-03 (following)
Impulse withstand voltage at sea level 0.8 kV
Contact resistance R1 25 mΩ
Contact resistance R2 25 mΩ
Insertion/withdrawal cycles 500
Insulation resistance, neighboring positions ≥ 10 GΩ
Climatic test
Specification IEC 60512-11-7:2003-05
Corrosive stress Method 1, 10 days
Power-frequency withstand voltage 500 V AC
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 2000 - 10 Hz
Sweep speed 1 octave/min
Amplitude 1.5 mm (10 - 60.1 Hz)
Sweep speed 20g (60.1 - 2000 Hz)
Test duration per axis 2.5 h
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Semi-sinusoidal
Acceleration 50g
Shock duration 11 ms
Test directions X-, Y- and Z-axis (pos. and neg.)

Ambient temperature (operation) -55 °C ... 125 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Insertion and withdrawal forces
Result Test passed
No. of cycles 500
Insertion strength per pos. approx. 0.5 N
Withdraw strength per pos. approx. 0.5 N
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Material data - housing
Housing color black (9005)
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Selective coating
Metal surface contact area (top layer) Gold (Au)
Metal surface contact area (middle layer) Nickel (Ni), Palladium nickel (PdNi)

Number of positions 80
Number of levels 2
Plug-in system FINEPITCH 1,27 mm
Number of potentials 80
Pin layout Linear pad geometry


Order Key 1714901
Packing unit 280 pc
Minimum order quantity 280 pc
GTIN 4055626402796
Weight per Piece (including packing) 4.2 GRM
Weight per Piece (excluding packing) 4.2 GRM
Customs tariff number 85366930
Country of origin CN



cULus Recognized

EAC


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device
Male and female connectors of different height can be combined – for individual PCB spacing of 8 mm ... 13.8 mm