Sensor/actuator cable - SAC-5P-MINMR/1,0-430/MINFR PWR 1443475

Power cable, 5-position, PVC, gray RAL 7001, Plug angled 7/8"-16UNF, on Socket angled 7/8"-16UNF, cable length: 1 m, 1.5 mm2 conductor cross section, For power supply

Product Details




Cable length 1 m
Shielded no
UL AWM Style 21098 (90 °C / 600 V)
Cable weight 168 kg/km
Shielded no
Cable weight 168 kg/km
Electrical properties
Nominal voltage, cable 600 V
Test voltage, cable 3000 V
Cable structure
Cable type PVC gray
Cable type (abbreviation) 430
External cable diameter 10 mm
Outer sheath, material PVC
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
AWG signal line 16
Conductor structure, voltage supply 30x 0.25 mm
Material wire insulation PVC
Single wire, color Black 1, black 2, black 3, black 4, green/yellow
Overall twist 5 cores, twisted
Cable abbreviation H05VV5-F
Cable type PVC gray
External cable diameter 10.00 mm
Outer sheath, material PVC
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
AWG signal line 16
Single wire, color Black 1, black 2, black 3, black 4, green/yellow
Overall twist 5 cores, twisted
Mechanical properties
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 12.5 x D
Smallest bending radius, fixed installation 40 mm
Smallest bending radius, movable installation 125 mm
Ambient conditions
Resistance to oil good oil-resistance
Flame resistance UL 1581, Sec. 1061 (Cable Flame)
Flame resistance IEC 60332-1-2
Ambient temperature (operation) -5 °C ... 90 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)
Flame resistance UL 1581, Sec. 1061 (Cable Flame)
Flame resistance IEC 60332-1-2
Ambient temperature (operation) -5 °C ... 90 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)

Insertion/withdrawal cycles 100
Head 2
Type Socket, angled
Header 1
Type Plug angled

Rated surge voltage 4000 V
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 10 MΩ
Nominal voltage UN 63 V DC
Nominal current IN 10 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP67
Ambient temperature (operation) -40 °C ... 90 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 90 °C (cable, flexible installation)

Status display No
Status display present No

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Flame resistance UL 1581, Sec. 1061 (Cable Flame)
Flame resistance IEC 60332-1-2

Color Handle area black
Flammability rating according to UL 94 HB
Material of grip body TPU
Contact material CuZn
Contact surface material AU
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Number of positions 5
Application Power supply
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1443475
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 278 (C-4-2015)
GTIN 4046356537032
Weight per Piece (including packing) 269.0 GRM
Weight per Piece (excluding packing) 222.0 GRM
Customs tariff number 85444290
Country of origin DE



Your advantages

Easy and safe: 100% electrically tested plug-in components
Robust connectors in size 7/8"-16UNF
High-performance: connectors and cables with a large conductor cross section for power supply