Sensor/actuator cable - SAC-5P-M12MS/ 0,3-PUR/M12FS P 1442874

Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.3 m, with plastic knurl

Product Details




Cable length 0.3 m
Shielded no
UL AWM Style 20549
Cable weight 33 kg/km
Shielded no
Cable weight 35 kg/km
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 16 GΩ*km (at 20 °C)
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 58 Ω/m
Cable insulation resistance ≥ 100 GΩ*km
Cable structure
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 4.55 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation approx. 0.5 mm
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
Single wire, color brown, white, blue, black, green-yellow
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
External cable diameter 5.00 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material, filler PP
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.27 mm ±0.05 mm
Single wire, color brown, blue, white, black, green/yellow
Overall twist 5 cores, twisted
Mechanical properties
Smallest bending radius, fixed installation 23 mm
Smallest bending radius, movable installation 46 mm
Number of bending cycles 10000000
Bending radius 50 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Number of bending cycles 4000000
Bending radius 50 mm
Traversing path 10 m
Traversing rate 3 m/s
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
Flame resistance DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
Other resistance hydrolysis and microbe resistant
Other resistance Resistant to salt water
Other resistance partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Special properties Silicone-free
Special properties Free of substances which would hinder coating with paint or varnish
Special properties flexible
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)

Insertion/withdrawal cycles ≥ 100
Head 2
Type Socket, straight
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
Nominal voltage UN 60 V DC
Nominal current IN 4 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)

Status display No
Status display present No

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Polyamide

Number of positions 5
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1442874
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 138 (PC-2011)
GTIN 4046356535786
Weight per Piece (including packing) 23.3 GRM
Weight per Piece (excluding packing) 23.0 GRM
Customs tariff number 85444290
Country of origin PL



EAC-RoHS

EAC


Your advantages

Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable
Save weight – our connectors with light plastic knurl