Sensor/actuator cable - SAC-4P-MS/ 5,0-547 SCO BK 1424896

Sensor/actuator cable, 4-position, PVC, yellow, Plug straight M12, coding: A, on free cable end, cable length: 5 m

Product Details




Cable length 5 m
Shielded no
UL AWM Style 2517 (105 °C / 300 V)
Shielded no
Electrical properties
Nominal voltage, cable 300 V
Cable structure
Cable type PVC yellow 105 °C
Cable type (abbreviation) 547
External cable diameter 6 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 41x 0.16 mm
AWG signal line 18
Material wire insulation PVC
Wire diameter incl. insulation 1.7 mm ±0.03 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Cable type PVC yellow 105°C
Outer sheath, material PVC
External sheath, color yellow
AWG signal line 18
Mechanical properties
Minimum bending radius, fixed installation 8 x D
Ambient conditions
Flame resistance FT4
Special properties C(UL) CMX OUTDOOR-CMG 105 °C
Special properties UL ITC/PLTC 105 °C
Special properties CSA AWM I/II A/B FT4 105 °C / 300 V
Ambient temperature (operation) -30 °C ... 105 °C (cable, fixed installation)
Ambient temperature (operation)
Ambient temperature (operation)

Head 2
Type free cable end
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 10 MΩ
Nominal voltage UN 250 V AC
Nominal voltage UN 250 V DC
Nominal current IN 4 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP67/IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Ambient temperature (operation)
Ambient temperature (operation)

Status display No
Status display present No

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Number of positions 4
Application Standard, U.S. cables
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1424896
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626401683
Weight per Piece (including packing) 22.2 GRM
Weight per Piece (excluding packing) 22.2 GRM
Customs tariff number 85444290
Country of origin US



UL Listed

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 4 A

EAC-RoHS

EAC

cULus Listed