Sensor/actuator cable - SAC-3P-10,0-PUR/M 8FS VA 1424185

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, cable length: 10 m

Product Details




Cable length 10 m
Shielded no
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable weight 18 kg/km
Shielded no
Cable weight 23 kg/km
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance ≤ 78 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable 300 V
Test voltage, cable 4000 V
Conductor resistance ≤ 77.6 Ω/m
Cable insulation resistance ≥ 100 GΩ*km
Cable structure
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 3.6 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 0.5 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Length of twist, overall twist 40 mm
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
External cable diameter 4.40 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material wire insulation PP
Thickness, insulation ≥ 0.38 mm (Core insulation)
Wire diameter incl. insulation 1.15 mm ±0.05 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Mechanical properties
Smallest bending radius, fixed installation 18 mm
Smallest bending radius, movable installation 36 mm
Number of bending cycles 10000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Smallest bending radius, movable installation 44 mm
Number of bending cycles 4000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
Flame resistance DIN EN 60332-2-2 (20 s)
Other resistance hydrolysis and microbe resistant
Other resistance Highly resistant to acids, alkaline solutions and solvents
Other resistance Resistant to salt water
Other resistance partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Special properties Silicone-free
Special properties Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)

Head 2
Type Socket, straight
Header 1
Type free cable end

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
Nominal voltage UN 60 V DC
Nominal current IN 4 A
Protective circuit unwired

Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Status display No
Status display present No

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Standards/specifications IEC 61076-2-104

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Stainless steel

Number of positions 3
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1424185
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4055626369013
Weight per Piece (including packing) 178.0 GRM
Weight per Piece (excluding packing) 178.0 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable