Sensor/actuator cable - SAC-17P-MS/2,0-35T/M23FS SHSCO 1437423

Sensor/actuator cable, 17-position, PUR/PVC, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M23, cable length: 2 m

Product Details




Shielded yes
UL AWM Style 20233 / 1061 (80°C/300 V)
Cable length 2 m
Cable weight 105 kg/km
Electrical properties
Conductor resistance 142 Ω/km (at 20 °C)
Test voltage, cable 1500 V AC
Nominal voltage, cable 42 V AC
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Cable structure
External sheath, color black RAL 9005
Outer sheath, material PUR
External cable diameter 9.2 mm ±0.2 mm
Single wire, color White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue, white/green-brown/green, white/yellow-yellow/brown-white/gray
Wire diameter incl. insulation 1 mm ±0.05 mm (Signal line)
Cable abbreviation LSYWC11Y
Optical shield covering 85 %
Shielding Tinned copper braided shield
Cable type Black PUR/PVC twisted pair
Conductor structure signal line 18x 0.10 mm
Overall twist 7 pairs and 1 three-way unit, intertwisted
AWG signal line 26
Material wire insulation PVC
Material, inner sheath PVC
Cable type (abbreviation) 35T
Conductor material Tin-plated Cu litz wires
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Number of bending cycles 4000000
Bending radius 92 mm
Traversing rate 3 m/s
Acceleration 10 m/s2
Traversing path 10 m
Minimum bending radius, flexible installation 10 x D
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
-30 °C ... 80 °C (cable, fixed installation)
Resistance to oil in accordance with DIN EN 60811-2-1
Special properties Flexible cable conduit capable
Flame resistance According to DIN EN 60332-1-2
According to VW-1
Other resistance hydrolysis and microbe resistant according to EN 50396

Head 2
Type Socket, straight
Header 1
Type Plug straight

Nominal current IN 1.5 A
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Protective circuit unwired
Nominal voltage UN 30 V AC
30 V DC

Resistance to oil DIN VDE 0472 Part 803, test type B
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 125 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (cable, flexible installation)
Degree of protection IP65
IP67
IP67

Status display present No
Status display No

Resistance to oil DIN VDE 0472 Part 803, test type B
Flame resistance DIN VDE 0472 part 804, test type B
Standards/specifications IEC 61076-2-101
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10

Contact material CuZn
Material of grip body PUR
Cable gland material Nickel-plated brass
Contact surface material Ni/Au
Sealing material FKM
Contact carrier material PBT / PA 6.6

Number of positions 17
Coding A - standard
Application Standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1437423
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 221 (C-2-2017)
GTIN 4046356456333
Weight per Piece (including packing) 309.8 GRM
Weight per Piece (excluding packing) 309.8 GRM
Customs tariff number 85444290
Country of origin DE



Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Easy and safe: 100% electrically tested plug-in components
Save space – with high-pos. connectors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference