Sensor/actuator cable - SAC-17P-M23MS/5,0-35T/FS SHSCO 1437397

Sensor/actuator cable, 17-position, PUR/PVC, black RAL 9005, shielded, Plug straight M23, coding: A, on Socket straight M12 SPEEDCON, coding: A, cable length: 5 m

Product Details




Cable length 5 m
Shielded yes
UL AWM Style 20233 / 1061 (80°C/300 V)
Cable weight 105 kg/km
Electrical properties
Nominal voltage, cable 42 V AC
Test voltage, cable 1500 V AC
Conductor resistance 142 Ω/km (at 20 °C)
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Cable structure
Cable abbreviation LSYWC11Y
Cable type Black PUR/PVC twisted pair
Cable type (abbreviation) 35T
External cable diameter 9.2 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Material, inner sheath PVC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Material wire insulation PVC
Wire diameter incl. insulation 1 mm ±0.05 mm (Signal line)
Single wire, color White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue, white/green-brown/green, white/yellow-yellow/brown-white/gray
Overall twist 7 pairs and 1 three-way unit, intertwisted
Shielding Tinned copper braided shield
Optical shield covering 85 %
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 4000000
Bending radius 92 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Ambient conditions
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance According to DIN EN 60332-1-2
Flame resistance According to VW-1
Other resistance hydrolysis and microbe resistant according to EN 50396
Special properties Flexible cable conduit capable
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -30 °C ... 80 °C (cable, fixed installation)

Head 2
Type Socket, straight
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
Nominal voltage UN 30 V DC
Nominal current IN 1.5 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 125 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Resistance to oil DIN VDE 0472 Part 803, test type B

Status display No
Status display present No

Standards/specifications IEC 61076-2-101
Flame resistance DIN VDE 0472 part 804, test type B
Resistance to oil DIN VDE 0472 Part 803, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10

Material of grip body PUR
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PBT / PA 6.6
Cable gland material Nickel-plated brass

Number of positions 17
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1437397
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 201 (C-4-2015)
GTIN 4046356456302
Weight per Piece (including packing) 636.2 GRM
Weight per Piece (excluding packing) 636.2 GRM
Customs tariff number 85444290
Country of origin DE



Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Easy and safe: 100% electrically tested plug-in components
Save space – with high-pos. connectors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference