Sensor/actuator cable - SAC-17P- 1,5-PUR/FS SCO 1430776

Sensor/actuator cable, 17-position, PUR halogen-free, black RAL 9005, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 1.5 m

Product Details




Cable length 1.5 m
Shielded no
Shielded no
Electrical properties
Conductor resistance 142 Ω/km
Conductor resistance 142 Ω/km
Cable structure
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 8 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Material wire insulation PP
Wire diameter incl. insulation 1 mm ±0.05 mm (Signal line)
Single wire, color white, brown, green, yellow, gray, pink, blue, red, black, violet, gray-pink, red-blue, white-green, brown-green, white-yellow, yellow-brown, white-gray
Overall twist 17 wires twisted in layers
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 8.00 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Material wire insulation PP
Wire diameter incl. insulation 1 mm ±0.05 mm
Single wire, color White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue, white/green-brown/green, white/yellow-yellow/brown-white/gray
Overall twist 17 wires twisted in layers
Mechanical properties
Number of bending cycles 4000000
Bending radius 60 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Number of bending cycles 4000000
Bending radius 60 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Ambient conditions
Resistance to oil DIN VDE 0472 Part 803, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Other resistance partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Low adhesion surface
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Resistance to oil DIN VDE 0472 Part 803, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Special properties Low adhesion surface
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)

Head 2
Type Socket, straight
Header 1
Type free cable end

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
Nominal voltage UN 30 V DC
Nominal current IN 1.5 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Resistance to oil DIN VDE 0472 Part 803, test type B

Status display No
Status display present No

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-101
Resistance to oil DIN VDE 0472 Part 803, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10

Flammability rating according to UL 94 V0
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Number of positions 17
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1430776
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 212 (C-2-2019)
GTIN 4046356456593
Weight per Piece (including packing) 129.8 GRM
Weight per Piece (excluding packing) 129.8 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 1 A

EAC-RoHS

EAC


Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable
Save space – with high-pos. connectors