Sensor/actuator cable - SAC-12P-MS/ 1,5-35T SH SCO 1430048

Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 1.5 m

Product Details




Cable length 1.5 m
Shielded yes
UL AWM Style 20233 / 1061 (80°C/300 V)
Cable weight 87 kg/km
Shielded yes
Electrical properties
Nominal voltage, cable 42 V AC
Test voltage, cable 1500 V AC
Conductor resistance ≤ 142 Ω/km (at 20 °C)
Cable insulation resistance ≥ 10 MΩ*km (at 20 °C)
Conductor resistance 142 Ω/km
Cable structure
Cable abbreviation LSPYwC11Y
Cable type Black PUR/PVC twisted pair
Cable type (abbreviation) 35T
External cable diameter 8.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Material, inner sheath PVC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Material wire insulation PVC
Wire diameter incl. insulation 1 mm ±0.05 mm (Signal line)
Single wire, color White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue
Twisted pairs 2 cores to the pair
Overall twist Six pairs around the filler to the core
Shielding Tinned copper braided shield
Optical shield covering 85 %
Cable type Black PUR/PVC twisted pair
Cable type (abbreviation) 35T
External cable diameter 8.50 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Material, inner sheath PVC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 18x 0.10 mm
AWG signal line 26
Material wire insulation PVC
Wire diameter incl. insulation 1 mm ±0.05 mm
Single wire, color White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue
Overall twist Six pairs around the filler to the core
Shielding Tinned copper braided shield
Optical shield covering 85 %
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 2000000
Bending radius 85 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Number of bending cycles 2000000
Bending radius 85 mm
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s2
Ambient conditions
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance According to DIN EN 60332-1-2
Flame resistance According to VW-1
Other resistance hydrolysis and microbe resistant according to EN 50396
Special properties Flexible cable conduit capable
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -30 °C ... 80 °C (cable, fixed installation)
Resistance to oil DIN VDE 0472 Part 803, test type B
Flame resistance DIN VDE 0472 part 804, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)

Head 2
Type free cable end
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
Nominal voltage UN 30 V DC
Nominal current IN 1.5 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
Resistance to oil DIN VDE 0472 Part 803, test type B

Status display No
Status display present No

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-101
Flame resistance DIN VDE 0472 part 804, test type B
Resistance to oil DIN VDE 0472 Part 803, test type B
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10

Flammability rating according to UL 94 V0
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Number of positions 12
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1430048
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 214 (C-2-2019)
GTIN 4046356323130
Weight per Piece (including packing) 164.0 GRM
Weight per Piece (excluding packing) 160.0 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 1 A

EAC-RoHS

EAC


Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Easy and safe: 100% electrically tested plug-in components
Save space – with high-pos. connectors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference