Safe coupling relays

Safe coupling relays

Our TÜV-certified SIL coupling relays for safe switch-on and switch-off enable the electrical isolation of signals up to SIL 3. System downtimes can be reduced to a minimum by diagnostic functions, such as integrated proof test and line load monitoring. The SIL 3 coupling relays with ATEX, G3 coating, and temperature range up to 70°C are suitable for special applications in the process industry.

Product List

PSRmini safe coupling relays

Safe coupling relays for process technology

What constitutes a safe coupling relay?

Applications in the process industry are fundamentally different from those in the manufacturing industry. As such, safety technology has different demands to meet in this industry.
Safe coupling relays are often used in process technology systems; they electrically isolate and amplify the power of electrical signals for functional safety. Phoenix Contact has developed SIL-certified coupling relays to meet the demands of process technology applications.

Why do I need a SIL-certified coupling relay?

Phoenix Contact has force-guided coupling relays and safe force-guided coupling relays in its portfolio. Forced guidance prevents N/O and N/C contacts from closing at the same time by mechanical means. Therefore, this technology features the highest level of functional safety.

The safe coupling relays are SIL-certified as well. SIL, or safety integrity level, is a method for assessing a system's reliability. Levels SIL 1, SIL 2, and SIL 3 must always be viewed in relation to the hazard.

If you choose our SIL-certified coupling relay, you will not need to conduct an assessment. The SIL coupling relays have been tested and certified by an independent institute. All safety-relevant characteristic data is therefore available. You can also carry out comprehensive diagnostics with an integrated test pulse filter.

Properties of PSR coupling relays

The Phoenix Contact product portfolio features SIL-certified coupling relays for safe switch-on (also known as fire and gas or energized to safe) and for safe shutdown (emergency shutdown or de-energized). Our safe coupling relays meet the specific demands of the process industry – including for use in potentially explosive areas.

  • SIL coupling relays with force-guided contacts
  • Tested and certified by independent testing institutes such as TÜV Rheinland
  • Wide-range input with voltage versions of 24 V DC or 115 V AC through 230 V AC
  • Installed relay technology is G3-compliant in accordance with ISA S71.04-1985, thus enabling the product to be used in particularly corrosive atmospheres
  • Proof test easy to conduct
  • Comprehensive diagnostic options with test pulse filter
  • Suitable for low demand and high demand mode
  • SIL 3-certified in accordance with IEC 61508, IEC 61511, EN 50156-1, and EN 746-2
  • ATEX approvals

Product ranges

Choose between the highly compact PSRmini product range and the conventional PSRclassic product series in a market-standard design.

PSRmini coupling relays

Space savings of up to 70% with PSRmini coupling relays

PSRmini highly compact, safe coupling relays

With an overall width starting from just 6 mm, the PSRmini coupling relays are the narrowest SIL coupling relays on the market.

  • Overall widths of 6.8 mm, 12.5 mm, and 17.5 mm
  • Coupling relays for safe switch-on and safe shutdown
  • LEDs enable SIL-qualified diagnostics directly on the module
  • SIL coupling relays with one to three enabling paths
  • Active error feedback directly to the controller by DCS test pulse filters ensures short downtimes during planned maintenance phases
PSRclassic coupling relays

PSRclassic conventional coupling relays for safe switch-off

PSRclassic conventional, safe coupling relays

In the PSRclassic series, you will find SIL coupling relays for safe switch-off. The conventional coupling relays are characterized by a wide range of functions and versions. The housing width corresponds to the market standard.

  • Overall width from 17.5 mm
  • SIL coupling relays for safe switch-off
  • Three safe relay contacts and contact multiplication

Compatible with standard safe systems

The safe coupling relays are tailored to control systems in the process industry.
These include the following safety instrumented systems (SIS):

  • Schneider Electric (Triconex® system)
  • HIMA (HIMAx/HIQUAD)
  • Emerson (DeltaV)
  • Honeywell (Safety Manager/Universal Safe I/O)
  • Siemens (ET200S/ET200SP)
  • Yokogawa (ProSafe)

Quick and easy proof test

The force-guided contacts enable easy and quick diagnostics. This ensures short downtimes during scheduled maintenance phases.

Easy proof test

  • Active error feedback via A1 visually on the device
  • Evaluation of the force-guided N/C contact (DO)

Line monitoring

  • Diagnostics on DO
System cabling with Termination Carrier

Termination Carriers and PSRmini: unique packing density in the control cabinet

System cabling with Termination Carrier

The Termination Carriers are designed to accommodate the PSRmini and PSRclassic. With the module carriers, you can reduce your wiring outlay and speed up installation.
With a consistent concept and specific system technology, you avoid wiring errors with the Termination Carrier, and therefore eliminate the cause of expensive and time-consuming troubleshooting. We'll be happy to adapt the Termination Carriers to suit your specific requirements.