Safety relay modules

Safety relay modules

Using safety relay modules, you can reliably implement safety functions in machines and systems. They monitor signals from emergency stop buttons, light grids, and safety door switches, and initiate a safe state where necessary. The PSR product range comprises safety relays with fixed or configurable safety functions, zero-speed and over-speed safety relays, and safe coupling relays.

Product Family

^(w*)### What is the difference between a safe and a non-safe electromechanical relay?

With a non-safe switching relay, the metal contacts can weld together after multiple switching cycles. If the machine operator presses the emergency stop pushbutton in this case, the machine will not stop. This results in a non-safe state. This may lead to the operator being harmed or the machine becoming damaged.

The relays installed in the safety relay module are based on relay technology with force-guided contacts in accordance with EN 50205, they and reliably monitor functions in machines and systems. With redundant structures, the machine operator is always guaranteed a safe state.

National and international norms and standards prohibit the use of non-safe relays in hazardous machines and systems. Safety relay modules certified in accordance with the relevant safety standards and norms must be used here instead.

^(w*)### Safety functions

Safety relay modules are ideal if a machine or system requires few safety functions and logic operations to be implemented, such as in the following examples:

  • Emergency stop
  • Monitoring of movable guards, e.g., safety doors
  • Electro-sensitive protective equipment
  • Two-hand control devices up to type IIIC
  • Zero-speed monitoring and speed monitoring
Relays with force-guided contacts

Relays with force-guided contacts

Proven safety with force-guided contacts

In a safety relay module with integrated monitoring, the forced guidance property is used for fault detection. This ensures that serious faults, such as contact welding, are reliably detected and a high safety level is achieved.

How does it work?
The N/O and N/C contacts of an elementary relay are connected to one another mechanically through forced guidance. This prevents N/O and N/C contacts from closing at the same time. In conjunction with a suitable circuit, failure to open can be reliably detected. This is the most reliable way to ensure maximum safety for both person and machine.

^(w*)### Relevant standards and certifications for safety relay modules

All safety relay modules from Phoenix Contact are TÜV-certified in accordance with EN ISO 13849 up to performance level e or IEC 61508 up to SIL 3.
The safety relay module is a subsystem that forms the logic part of a safety function, and must therefore correspond to the new safety requirements. As part of the certification process, the following features of the switching devices are checked, evaluated and validated, among others:

  • Correct design
  • Mean time to dangerous failure (MTTFd)
  • Diagnostic coverage (DC)
  • Common cause failure (CCF)

Your advantages

The advantages of PSR safety relay modules at a glance:

  • A suitable product is available for all safety functions
  • Compact safety relay modules can be installed in the smallest of spaces
  • Simplified wiring with Push-in connection technology
  • Approvals for all markets and industries, such as GL, UL, TÜV, maritime, and combustion technology
  • Innovative relay technology for more diagnostic options and maximum safety
Overview of portfolio for safety relay modules

Choose the right safety relay module for your machine or system

Components for safety solutions

  • Safety relays with a fixed safety function: One or three functions in one device
  • Configurable safety modules with configurable safety functions
  • Safe coupling relays for electrical isolation and power amplification in process technology systems
  • Zero-speed and over-speed safety relays for safe motion monitoring
  • Safety switches for position and safety-door monitoring
User manual for safety relay modules
PSR safety relay modules
Application manual
This user manual provides a simple introduction to the technology of safety-related machines and systems and an overview of safety technology basics. It gives you the opportunity to familiarize yourself with the directives, standards, and regulations relevant to your field of application.
Click here