Printed circuit board terminal - ZFKDSA 2,5-5,08- 9 2RZ 1746084

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², pitch: 5.08 mm, number of positions: 9, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1746084
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356287470
Weight per Piece (including packing) 12.0 GRM
Weight per Piece (excluding packing) 12.0 GRM
Customs tariff number 85369010
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 10 A 10 A
Min. cross section 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm²

Your advantages

Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Angled connection enables multi-row arrangement on the PCB
The latching on the side enables various numbers of positions to be combined
Two solder pins reduce the mechanical strain on the soldering spots