Printed circuit board terminal - SPT 5/ 4-V-7,5-ZB RD/BK BD++-- 1738393

PCB terminal block, Number of positions per row: 4, product range: SPT 5/..-V, pitch: 7.5 mm, color: multi-color, Pin layout: Zigzag pinning W, Solder pin [P]: 4.6 mm, type of packaging: packed in cardboard

Product Details




Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 800 V
Nominal current IN 41 A

Type of packaging packed in cardboard

Width 31.8 mm
Height 28.75 mm
Installed height 24.15 mm
Length of the solder pin 4.6 mm
Length 18.5 mm
Length of the solder pin 4.6 mm
Hole diameter 2.1 mm
Pitch 7.5 mm
PCB design
Pin spacing 14 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color multi-color
Contact surface Tin

Number of positions 4
Pin layout Zigzag pinning W


Order Key 1738393
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356284004
Weight per Piece (including packing) 15.1 GRM
Weight per Piece (excluding packing) 15.0 GRM
Customs tariff number 85369010
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 41 A
AWG/kcmil 0.2-6
Min. cross section 0.2 mm²
Max. cross section 6 mm²

SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 41 A
AWG/kcmil 0.2-6
Min. cross section 0.2 mm²
Max. cross section 6 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 36 A 36 A
AWG/kcmil 0.2-6 0.2-6
Min. cross section 24 mm² 24 mm²
Max. cross section 8 mm² 8 mm²