Printed circuit board terminal - SMKDSN 1,5/ 3 GY 1728705

PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Product Details




Order Key 1728705
Packing unit 50 pc
Minimum order quantity 1 pc
GTIN 4017918228132
Weight per Piece (including packing) 3.6 GRM
Weight per Piece (excluding packing) 3.2 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 150 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 28 mm² 28 mm²
Max. cross section 14 mm² 14 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A 10 A
AWG/kcmil 28-14 28-14 28-14 28-14
Max. cross section 14 mm² 18 mm² 14 mm² 18 mm²
Min. cross section 30 mm² 30 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Angled connection enables multi-row arrangement on the PCB
Extremely small design for the respective conductor cross section