Printed circuit board terminal - SMKDS 2,5/16-5,08 GY BDR22-44 1717230

PCB terminal block, nominal current: 20 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, Number of potentials: 16, Number of rows: 1, Number of positions per row: 16, product range: SMKDS 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 50 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details





Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 400 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (III/3) 3.2 mm
minimum clearance value - non-homogenous field (III/3) 3 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 3.2 mm
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 250 V
Rated insulation voltage (III/2) 400 V
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV

Nominal current IN 20 A

Type of packaging packed in cardboard

Dimensional drawing
Hole diameter 1.4 mm
Installed height 19.4 mm
Pin dimensions 1 x 0.9 mm
Length 14.25 mm
Length of the solder pin 3.5 mm
3.5 mm
Pitch 5.08 mm
Height 22.9 mm
Width 81.28 mm

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type PC terminal block can be aligned
Nominal cross section 2.5 mm2
Conductor connection
2 conductors with same cross section, solid 0.14 mm2 ... 0.75 mm2
Torque 0.5 Nm ... 0.6 Nm
Conductor cross section AWG 26 ... 14
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 2.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.75 mm2
Conductor cross section solid 0.14 mm2 ... 2.5 mm2
Stripping length 11 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1.5 mm2
Connection method Screw connection with tension sleeve
2 conductors with same cross section, flexible 0.14 mm2 ... 0.75 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 2.5 mm2
Conductor cross section flexible 0.14 mm2 ... 2.5 mm2

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color gray (7042)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Number of positions 16
Number of potentials 16
Number of levels 1
Number of connections 16
Pin layout Linear pinning


Order Key 1717230
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626473659
Weight per Piece (including packing) 37.1 GRM
Weight per Piece (excluding packing) 37.0 GRM
Customs tariff number 85369010
Country of origin PL



EAC


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Angled connection enables multi-row arrangement on the PCB
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
The latching on the side enables various numbers of positions to be combined