Printed circuit board terminal - SMKDS 1/ 3-3,5 BU 1716036

PCB terminal block, nominal current: 10 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm2, Number of potentials: 3, Number of rows: 1, Number of positions per row: 3, product range: SMKDS 1, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 35 °, color: blue, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 200 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Note on connection cross section With connected conductor 1.5 mm2 (stranded).
Rated insulation voltage (III/2) 200 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 2 mm
Temperature-rise test
Specification IEC 60998-2-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K

Nominal current IN 10 A

Type of packaging packed in cardboard

Dimensional drawing
Width 11 mm
Height 13 mm
Length 10 mm
Pin dimensions 0.5 x 0.9 mm
Pitch 3.5 mm

Glow-wire test
Specification IEC 60998-2-1:1990-04
Temperature 850 °C
Time of exposure 5 s
Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Torque test
Specification IEC 60998-2-1:1990-04
Test for conductor damage and slackening
Specification IEC 60998-2-1:1990-04
Result Test passed
Pull-out test
Specification IEC 60998-2-1:1990-04
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / solid / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / flexible / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1.5 mm2 / solid / > 40 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1 mm2 / flexible / > 35 N

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type PC termination block
Nominal cross section 1 mm2
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.14 mm2 ... 1.5 mm2
Conductor cross section flexible 0.14 mm2 ... 1 mm2
Conductor cross section AWG 26 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 0.5 mm2
2 conductors with same cross section, solid 0.14 mm2 ... 0.5 mm2
2 conductors with same cross section, flexible 0.14 mm2 ... 0.2 mm2
Stripping length 5 mm
Torque 0.22 Nm ... 0.25 Nm

Material data - housing
Housing color blue (5015)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)

Number of positions 3
Number of connections 3
Number of levels 1
Number of potentials 3


Order Key 1716036
Packing unit 250 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626456416
Weight per Piece (including packing) 1.8 GRM
Weight per Piece (excluding packing) 1.8 GRM
Customs tariff number 85369010
Country of origin DE



SEV

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 1.5 1.5
Min. cross section 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Angled connection enables multi-row arrangement on the PCB
Extremely small design for the respective conductor cross section