Printed circuit board terminal - PTDA 1,5/ 8-3,5 1724996

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 240 V, nominal cross section: 1.5 mm2, Number of potentials: 8, Number of rows: 1, Number of positions per row: 8, product range: PTDA 1,5/, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 240 V
Rated surge voltage (III/2) 2.5 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 200 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2.5 mm
Rated insulation voltage (III/2) 240 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.25 mm
Rated insulation voltage (II/2) 400 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 2 mm
Temperature-rise test
Specification IEC 60947-7-4:2019-01
Requirement temperature-rise test The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature.

Maximum load current 13.5 A
Rated voltage (II/2) 400 V
Rated voltage (III/2) 240 V
Rated surge voltage (II/2) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated surge voltage (III/3) 2.5 kV
Nominal voltage UN 200 V
Nominal current IN 13.5 A
Nominal current IN 17.5 A

Type of packaging packed in cardboard

Dimensional drawing
Width 29.4 mm
Height 19.5 mm
Installed height 16 mm
Length of the solder pin 3.5 mm
Length 16 mm
Length of the solder pin 3.5 mm
Pin dimensions 1 x 0.4 mm
Hole diameter 1.3 mm
Pitch 3.5 mm
PCB design
Pin spacing 3.5 mm

Glow-wire test
Specification IEC 60998-1:2002-12
Temperature 850 °C
Time of exposure 5 s
Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 105 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Test for conductor damage and slackening
Specification IEC 60998-2-2:2002-12
Result Test passed
Pull-out test
Specification IEC 60998-2-2:2002-12
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / flexible / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1.5 mm2 / solid / > 40 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1.5 mm2 / flexible / > 40 N
Flexion test
Specification IEC 60998-2-2:2002-12
Result Test passed
Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Nominal cross section 1.5 mm2
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Conductor cross section flexible 0.2 mm2 ... 1.5 mm2
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 1.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 0.5 mm2
2 conductors with same cross section, solid 0.2 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible 0.2 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 1.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 0.5 mm2
Stripping length 10 mm

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Number of positions 8
Number of connections 16
Number of levels 1
Number of potentials 8
Pin layout Linear double pinning


Order Key 1724996
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 407 (C-1-2013)
GTIN 4046356129015
Weight per Piece (including packing) 9.2 GRM
Weight per Piece (excluding packing) 9.2 GRM
Customs tariff number 85369010
Country of origin BG



CCA

Approval Specification Data
Nominal voltage UN 130 V
Nominal current IN 17.5 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 130 V
Nominal current IN 17.5 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 130 V
Nominal current IN 17.5 A
AWG/kcmil 0.2-1.5
Min. cross section 0.2 mm²
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 12 A 12 A 10 A
AWG/kcmil 0.2-1.5 0.2-1.5 0.2-1.5
Min. cross section 24 mm² 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm² 16 mm²

Compatible Products

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Potentials can be easily looped through – ideal for BUS applications
Quick and convenient testing using integrated test option
Rounded type for individual device design
Two solder pins reduce the mechanical strain on the soldering spots