Printed circuit board terminal - MKKDSH 3/ 5 (135) GEKLEBT 1724534

PCB terminal block, Number of positions per row: 5, product range: MKKDSH 3, pitch: 5 mm, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 24 A

Type of packaging packed in cardboard

Width 25 mm
Height 36.5 mm
Installed height 31.5 mm
Length of the solder pin 5 mm
Length 11.1 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color green
Contact surface Tin

Type PC terminal block can be aligned
Number of positions 5
Pin layout Linear pinning


Order Key 1724534
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918230050
Weight per Piece (including packing) 9.4 GRM
Weight per Piece (excluding packing) 9.3 GRM
Customs tariff number 85369010
Country of origin DE



EAC