Printed circuit board terminal - MKKDS 3/16-5,08 BU BD:33-64 1728840

PCB terminal block, pitch: 5.08 mm, number of positions: 16, color: blue, Pin layout: Linear pinning, Solder pin [P]: 5 mm

Product Details




Order Key 1728840
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356146760
Weight per Piece (including packing) 74.4 GRM
Weight per Piece (excluding packing) 74.2 GRM
Customs tariff number 85369010
Country of origin DE



RS

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil
Max. cross section 4 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil
Max. cross section 4 mm²