Printed circuit board terminal - MKKDS 3/15 BD:54-24 TS 1714674

PCB terminal block, Number of positions per row: 15, product range: MKKDS 3, pitch: 5 mm, color: green, type of packaging: packed in cardboard

Product Details




Rated voltage (III/2) 320 V
Nominal current IN 12 A

Type of packaging packed in cardboard

Width 60.9 mm
Installed height 60.9 mm
Pitch 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Contact surface Tin

Number of positions 15


Order Key 1714674
Packing unit 25 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626370927
Weight per Piece (including packing) 68.3 GRM
Weight per Piece (excluding packing) 67.9 GRM
Customs tariff number 85369010
Country of origin CN



EAC