Printed circuit board terminal - MKKDS 3/ 3-5,08 BU 1721744

PCB terminal block, Number of positions per row: 3, product range: MKKDS 3, pitch: 5.08 mm, color: blue, Solder pin [P]: 5 mm

Product Details




Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 22 A

Installed height 32 mm
Length of the solder pin 5 mm
Length 22.3 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 5.08 mm

Color blue
Contact surface Tin

Type PC terminal block can be aligned
Number of positions 3


Order Key 1721744
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918232108
Weight per Piece (including packing) 15.0 GRM
Weight per Piece (excluding packing) 14.0 GRM
Customs tariff number 85369010
Country of origin DE