Printed circuit board terminal - MKKDS 3/ 3-5,08 ANGEZ.SCHR. 1721391

PCB terminal block, Number of positions per row: 3, product range: MKKDS 3, pitch: 5.08 mm, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product Details




Drive form screw head Slotted (L)

Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Rated voltage (II/2) 630 V
Nominal current IN 22 A
Maximum load current 24 A (with 4 mm2 conductor cross section)
Rated surge voltage (II/2) 4 kV
Nominal voltage UN 250 V
Rated voltage (III/2) 400 V

Type of packaging packed in cardboard

Hole diameter 1.3 mm
Installed height 31.5 mm
Length 22.3 mm
Length of the solder pin 5 mm
5 mm
Pitch 5.08 mm
Height 36.5 mm
Width 17.78 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Insulating material group I
Insulating material PA
Flammability rating according to UL 94 V0
Contact surface Tin
Color green

Number of positions 3
Type PC terminal block can be aligned
Pin layout Linear pinning


Order Key 1721391
Packing unit 50 pc
Minimum order quantity 1 pc
GTIN 4017918232313
Weight per Piece (including packing) 14.3 GRM
Weight per Piece (excluding packing) 14.1 GRM
Customs tariff number 85369010
Country of origin DE



RS

UL Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 125 V 125 V 300 V 300 V
Nominal current IN 15 A 15 A 10 A 10 A
AWG/kcmil 12 mm² 16 mm² 12 mm² 16 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section

cUL Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 125 V 125 V 300 V 300 V
Nominal current IN 15 A 15 A 10 A 10 A
AWG/kcmil 12 mm² 16 mm² 12 mm² 16 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil
Max. cross section 4 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil
Max. cross section 4 mm²

cULus Recognized