Printed circuit board terminal - MKKDS 3/ 2-5,08 ABGY 1719109

PCB terminal block, Number of positions per row: 2, product range: MKKDS 3, pitch: 5.08 mm, color: Agate gray, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product Details




Drive form screw head Slotted (L)

Maximum load current 24 A (with 4 mm2 conductor cross section)
Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 22 A

Type of packaging packed in cardboard

Dimensional drawing
Width 12.7 mm
Height 36.5 mm
Installed height 31.5 mm
Length of the solder pin 5 mm
Length 22.3 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 5.08 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color Agate gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin

Type PC terminal block can be aligned
Number of positions 2
Pin layout Linear pinning


Order Key 1719109
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918230098
Weight per Piece (including packing) 9.6 GRM
Weight per Piece (excluding packing) 9.0 GRM
Customs tariff number 85369010
Country of origin CN



RS

UL Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 125 V 125 V 300 V 300 V
Nominal current IN 15 A 15 A 10 A 10 A
AWG/kcmil 12 mm² 16 mm² 12 mm² 16 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section

cUL Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 125 V 125 V 300 V 300 V
Nominal current IN 15 A 15 A 10 A 10 A
AWG/kcmil 12 mm² 16 mm² 12 mm² 16 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil
Max. cross section 4 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil
Max. cross section 4 mm²

cULus Recognized