Printed circuit board terminal - MKKDS 1,5/ 5-5,08BUBD:6-10/1-5 1737899

PCB terminal block, pitch: 5.08 mm, number of positions: 5, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Product Details




Order Key 1737899
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356280723
Weight per Piece (including packing) 17.5 GRM
Weight per Piece (excluding packing) 16.5 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 28 mm² 28 mm²
Max. cross section 14 mm² 14 mm²

UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 125 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 125 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil 28-14
Max. cross section 2.5 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil 28-14
Max. cross section 2.5 mm²