Printed circuit board terminal - MKDSP 10HV/10-15,24 1736256

PCB terminal block, Number of positions per row: 10, product range: MKDSP 10HV, pitch: 15.24 mm, color: green, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product Details




Rated voltage (II/2) 1000 V
Nominal current IN 76 A
Rated voltage (III/2) 1000 V

Type of packaging packed in cardboard

Pitch 15.24 mm

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Insulating material PA
Flammability rating according to UL 94 V0
Contact surface Tin
Color green

Number of positions 10
Type PC terminal block can be aligned


Order Key 1736256
Packing unit 25 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356178792
Weight per Piece (including packing) 103.4 GRM
Weight per Piece (excluding packing) 103.0 GRM
Customs tariff number 85369010
Country of origin PL