Printed circuit board terminal - MKDSP 10/ 4-10,16 BD WH:1-4 1715675

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 10 mm2, Number of rows: 1, Number of positions per row: 4, product range: MKDSP 10, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 5 mm
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5 mm

Nominal current IN 76 A

Dimensional drawing
Pin dimensions 1 x 0.9 mm
Pitch 10.16 mm

Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 55 °C

Connection technology
Type PC terminal block can be aligned
Nominal cross section 10 mm2
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.5 mm2 ... 16 mm2
Conductor cross section flexible 0.5 mm2 ... 16 mm2
Conductor cross section AWG 20 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 16 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 16 mm2
2 conductors with same cross section, solid 0.5 mm2 ... 4 mm2
2 conductors with same cross section, flexible 0.5 mm2 ... 4 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 2.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 6 mm2
Stripping length 10 mm
Torque 1.2 Nm ... 1.5 Nm

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)

Number of positions 4
Number of levels 1


Order Key 1715675
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356106672
Weight per Piece (including packing) 31.9 GRM
Weight per Piece (excluding packing) 31.9 GRM
Customs tariff number 85369010
Country of origin PL


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve