Printed circuit board terminal - MKDSO 2,5/ 3-L BD:7-9 2697686

PCB terminal block

Product Details




Order Key 2697686
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918995898
Weight per Piece (including packing) 6.1 GRM
Weight per Piece (excluding packing) 5.6 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-12 28-12
Min. cross section 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 450 V
Nominal current IN 24 A
AWG/kcmil 28-12
Max. cross section 2.5 mm²

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
Nominal voltage UN 450 V
Nominal current IN 24 A
AWG/kcmil 28-12
Min. cross section 0.2 mm²
Max. cross section 2.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D D1
Nominal voltage UN 300 V 300 V 150 V
Nominal current IN 20 A 10 A 15 A
AWG/kcmil 28-12 28-12 28-12
Min. cross section 30 mm² 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm² 12 mm²