Printed circuit board terminal - MKDSNB 1,5/ 3 1717305

PCB terminal block, Number of positions per row: 3, product range: MKDSNB 1,5, pitch: 5 mm, color: green, Pin layout: Linear pinning

Product Details




Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV
Rated voltage (II/2) 630 V
Nominal current IN 13.5 A
Maximum load current 13.5 A
Rated surge voltage (II/2) 4 kV
Nominal voltage UN 250 V
Rated voltage (III/2) 400 V

Hole diameter 1.3 mm
Installed height 10 mm
Length 8.1 mm
Pitch 5 mm
PCB design
Pin spacing 5 mm

Insulating material group I
Insulating material PA
Flammability rating according to UL 94 V0
Contact surface Tin
Color green

Number of positions 3
Type PC termination block
Pin layout Linear pinning


Order Key 1717305
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918024291
Weight per Piece (including packing) 3.2 GRM
Weight per Piece (excluding packing) 3.2 GRM
Customs tariff number 85369010
Country of origin DE