Printed circuit board terminal - MKDSN 2,5/ 4-5,08 GY7035 1736104

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², pitch: 5.08 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1736104
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356178693
Weight per Piece (including packing) 6.2 GRM
Weight per Piece (excluding packing) 5.8 GRM
Customs tariff number 85369010
Country of origin DE



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-2.5

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 0.2-2.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 150 V
Nominal current IN 20 A 15 A
AWG/kcmil 0.2-2.5 0.2-2.5
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

SEV

Approval Specification Data
AWG/kcmil 0.2-2.5

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross section
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
The latching on the side enables various numbers of positions to be combined