Printed circuit board terminal - MKDSN 1,5/ 2 BD:VR 1725779

PCB terminal block, Number of positions per row: 2, product range: MKDSN 1,5, pitch: 5 mm, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 13.5 A

Type of packaging packed in cardboard

Width 10 mm
Height 13.5 mm
Installed height 10 mm
Length of the solder pin 3.5 mm
Length 8.1 mm
Length of the solder pin 3.5 mm
Hole diameter 1.3 mm
Pitch 5 mm
PCB design
Pin spacing 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color green
Contact surface Tin

Type PC termination block
Number of positions 2
Pin layout Linear pinning


Order Key 1725779
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918574529
Weight per Piece (including packing) 2.0 GRM
Weight per Piece (excluding packing) 1.6 GRM
Customs tariff number 85369010
Country of origin DE



DNV GL

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 13.5 A
AWG/kcmil
Max. cross section 1.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 13.5 A
AWG/kcmil
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A 10 A
AWG/kcmil 14 mm² 18 mm² 14 mm² 18 mm²
Max. cross section 30 mm² 30 mm²
Min. cross section