Printed circuit board terminal - MKDSB 3/12-5,08 BD:11-PE 1735587

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, Number of potentials: 12, Number of rows: 1, Number of positions per row: 12, product range: MKDSB 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Solder pin [P]: 3.6 mm, type of packaging: packed in cardboard. Item with base

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV

Nominal current IN 24 A

Type of packaging packed in cardboard

Dimensional drawing
Height 22.6 mm
Installed height 19 mm
Length of the solder pin 3.6 mm
Length 11.2 mm
Length of the solder pin 3.6 mm
Pin dimensions 0.9 x 0.9 mm
Hole diameter 1.3 mm
Pitch 5.08 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type PC terminal block can be aligned
Nominal cross section 2.5 mm2
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.2 mm2 ... 4 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 2.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 2.5 mm2
2 conductors with same cross section, solid 0.2 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible 0.2 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.75 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1.5 mm2
Stripping length 8 mm
Torque 0.5 Nm ... 0.6 Nm

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Number of positions 12
Number of connections 12
Number of levels 1
Number of potentials 12


Order Key 1735587
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356177832
Weight per Piece (including packing) 24.5 GRM
Weight per Piece (excluding packing) 23.4 GRM
Customs tariff number 85369010
Country of origin DE



EAC


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
The latching on the side enables various numbers of positions to be combined