Printed circuit board terminal - MKDS 5 HV/ 1-F-6,35 1723829

PCB terminal block, Number of positions per row: 1, product range: MKDS 5 HV, pitch: 6.35 mm, color: green

Product Details




Maximum load current 41 A (with 6 mm2 conductor cross section)
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 800 V
Nominal current IN 41 A (with 6 mm2 conductor cross section)

Dimensional drawing
Height 32 mm
Installed height 27 mm
Length 15.85 mm
Hole diameter 1.3 mm
Pitch 6.35 mm

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin

Number of positions 1


Order Key 1723829
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356127516
Weight per Piece (including packing) 3.9 GRM
Weight per Piece (excluding packing) 3.4 GRM
Customs tariff number 85369010
Country of origin DE