Printed circuit board terminal - MKDS 5/ 2-7,62GYPIN3 BD:N-L1SO 1737569

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm², pitch: 7.62 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 5.1 mm

Show Product Details (PDF)

Product Details




Order Key 1737569
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356184397
Weight per Piece (including packing) 6.0 GRM
Weight per Piece (excluding packing) 5.5 GRM
Customs tariff number 85369010
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 30 A 10 A
Min. cross section 30 mm² 30 mm²
Max. cross section 10 mm² 10 mm²

SEV


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined