Printed circuit board terminal - MKDS 1,5/ 3 BD:SO1 1732940

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1732940
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918233495
Weight per Piece (including packing) 4.5 GRM
Weight per Piece (excluding packing) 4.1 GRM
Customs tariff number 85369010
Country of origin DE


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined