Printed circuit board terminal - MKDS 1/12-3,81 GY7035 1714657

PCB terminal block, Number of positions per row: 12, product range: MKDS 1, pitch: 3.81 mm, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product Details




Rated voltage (III/2) 200 V
Nominal current IN 13.5 A

Type of packaging packed in cardboard

Width 45.71 mm
Height 12 mm
Installed height 8.5 mm
Length of the solder pin 3.5 mm
Length 7.3 mm
Length of the solder pin 3.5 mm
Hole diameter 1.1 mm
Pitch 3.81 mm

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color light gray
Flammability rating according to UL 94 V0
Insulating material group I
Contact surface Tin

Number of positions 12
Pin layout Linear pinning


Order Key 1714657
Packing unit 100 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626370026
Weight per Piece (including packing) 6.3 GRM
Weight per Piece (excluding packing) 6.3 GRM
Customs tariff number 85369010
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 150 V
Nominal current IN 10 A 13.5 A 10 A 13.5 A
AWG/kcmil 1.5 1.5 1.5 1.5
Min. cross section 30 mm² 30 mm² 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm² 16 mm² 16 mm²